HUBBELL
Image of BRYFTT1 Mounting Tape for FLOORTRAK, 1"
Image of BRYFTT1 Mounting Tape for FLOORTRAK, 1"

Mounting Tape for FLOORTRAK, 1"

Brand:

Bryant

Catalog ID:

BRYFTT1

Mounting Tape for FLOORTRAK, 1"

1"

Product details

General

Catalog Number

BRYFTT1

Series

FloorTrak Floor Cable Cover

Type

Adhesive Tape

UPC

781786145535

Dimensions

Length

75 ft

Width

1 in

Resources and downloads