HUBBELL
Image of BRYFTT2 Mounting Tape for FLOORTRAK, 2"
Image of BRYFTT2 Mounting Tape for FLOORTRAK, 2"

Mounting Tape for FLOORTRAK, 2"

Brand:

Bryant

Catalog ID:

BRYFTT2

Mounting Tape for FLOORTRAK, 2"

2"

Product details

General

Catalog Number

BRYFTT2

Series

FloorTrak Floor Cable Cover

Type

Adhesive Tape

UPC

781786145542

Dimensions

Length

75 ft

Width

2 in

Resources and downloads