HUBBELL
MPTL Assembly with Cobra-Lockā„¢ Series Termination
Image of SCP6A MPTL Assembly with Cobra-Lockā„¢ Series Termination

MPTL Assembly with Cobra-Lockā„¢ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: SCP6A

Hubbell’s versatile MPTL assembly with Cobra-Lockā„¢ termination was designed to tackle all direct-attach applications. The compact coupler provides fast, reliable, and secure installation. Perfect for applications with limited space which can’t accept traditional field terminating plugs. Terminate and ensure integrity without special tools.

  • Double-Ended Cobra-Lockā„¢ Termination Provides Speed and Reliability
  • Provided with Mount-Anywhere Clip
  • Cat 6A Channel Compliant
  • UL Listed for Air Handling Spaces

Cobra-Lockā„¢ Termination

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

SCP6A

Color

Silver

Construction Material - Main

Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

MTPL Assembly

Material - Housing

Diecast Zinc

Mounting Type

Mount Anywhere Clip

Performance

TIA Cat 6A Channel Compliant

Series

Cobra-Lockā„¢ Series

Size

0.92 (23) x 0.66 (17) x 19.65 (499)

Specifications

  • Housing - Zinc Diecast
  • IDC Contact - Phosphor bronze with 100 micro-inch tin plating over nickel under plating
  • Plug Contact - Copper Alloy with Gold Plating

Style

MPTL Assembly

Sub Brand

Cobra-Lock

Type

MTPL Assembly

UPC

662620344270

Dimensions

Display Size

Standard Sized Product

Size

0.92 (23) x 0.66 (17) x 19.65 (499)

Electrical Ratings

Connectivity

Cobra-Lock to RJ45 Plug

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Performance

TIA Cat 6A Channel Compliant

Logistics

Carton Quantity

95

Number of Pieces in Package

1