HUBBELL
Image of HBLWSCS3MMO MULTI-CONNECT System, 3-Gang, Recessed Wall Box, MMO, Deep
Image of HBLWSCS3MMO MULTI-CONNECT System, 3-Gang, Recessed Wall Box, MMO, Deep
Discontinued

MULTI-CONNECT System, 3-Gang, Recessed Wall Box, MMO, Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWSCS3MMO

MULTI-CONNECT System, 3-Gang, Recessed Wall Box, MMO, Deep

  • MULTI-CONNECT System
  • 3-Gang
  • Recessed Wall Box
  • MMO
  • Deep

Standard Product

Product details

General

Application

Recessed Wall Boxes and Flanges

Catalog Number

HBLWSCS3MMO

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Item Type

Low Voltage Boxes for Masonry Boxes

Knockouts

2) 1 1/4", 4) 1/2" and 3/4", 1) 2"

Material

Composite

Material - Mounting Hardware

Wall Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585807997

Dimensions

Display Size

3-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

10

Resources and downloads