HUBBELL
Image of HBLKR314WA MULTI-CONNECT System, Face Plate, Snap- In, KRONE, White
Image of HBLKR314WA MULTI-CONNECT System, Face Plate, Snap- In, KRONE, White
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, KRONE, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLKR314WA

MULTI-CONNECT Face Plate, Snap-In, KRONE

  • Snap-In
  • KRONE

Standard Product

Product details

General

Application

In-Wall Delivery Systems

Catalog Number

HBLKR314WA

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Krone Leviton

UPC

783585807546

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10