HUBBELL
Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum
Image of MHC1032 Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum

Multi-Hole Cord Grip Connector, 4 Holes Sized .23-.29" (5.8-7.4mm), 3/4, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MHC1032

Multi-Hole Cord Grip Connectors, 4x .23-.29" Holes, 3/4", Aluminum

Hubbell Wiring Device-Kellems' Multi-Hole Cord Grip Connectors offer an efficient solution for terminating multiple cables into a single enclosure or piece of equipment. Designed to accommodate up to four cables, these cord grip connectors streamline the installation process, saving space, time, and costs. Ideal for various applications, these cord grip connectors ensure a secure and organized cable management system.

  • Durable aluminum construction ensures long-lasting performance
  • Easy-to-handle knurled finish allows for maintenance and hand tightening
  • Internal bushing designed to accommodate up to four individual conductors.

Multi-Hole Cord Grip Connectors efficiently manage up to four cables in one unit, optimizing space, reducing installation time, and cutting costs while ensuring a secure and orderly cable setup.

General

Application

Straight Male- Form 2

Catalog Number

MHC1032

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Male

UPC

783585686226

Dimensions

Hub Size

3/4"

Conductor Related

Conductor Range

0.23-0.29" (5.8-7.4mm)

Number of Conductors

4

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25

Pallet Quantity

3500