HUBBELL
Image of PSC4033710 Multi-Range Voltage Indicator (MRVI) 1 to 80kV
Image of PSC4033710 Multi-Range Voltage Indicator (MRVI) 1 to 80kV
play
Image of PSC4033710 Multi-Range Voltage Indicator (MRVI) 1 to 80kV
+2
Image of PSC4033710 Multi-Range Voltage Indicator (MRVI) 1 to 80kV
Buy America(n) Qualified

Multi-Range Voltage Indicator (MRVI) 1 to 80kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033710

The Multi-Range Voltage Indicator® is a portable tool to confirm that an AC (Alternating Current) high voltage circuit is energized or de-energized prior to performing maintenance.

  • Helps confirm a line is energized or de-energized
  • Field intensity determines approximate Phase-to-Phase and Phase-to-Ground voltage
  • Easily read dial face with brightly illuminated pointer indicate voltage
  • Bluetooth technology allows live display on free Android/IOS mobile app
  • Lightweight design with belt clip storage bag

Bluetooth technology. New lightweight design (19.8 oz without batteries) Comes with a storage bag with a snaphook designed to attach to a lineman's belt.

Product details

General

Catalog Number

PSC4033710

UPC

096359643418

Dimensions

Weight

1.25 lb

WeightMetric

0.5 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
CHANCE Multi-Range Voltage Indicator