HUBBELL
1

MVN Arrester (161 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN202GA161AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MVN202GA161AA

Color

Gray Housing

Material

Porcelain Housing

Type

Station

UPC

096359744566

Dimensions

Depth

25 in

Dimensions

60.000 in x 25 in x 89.1 in

Height

89.1 in

Length

60 in

Weight

483 lb

Width

25 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE