HUBBELL
1

MVN Arrester (76 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN096GA076AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN096GA076AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506492

Dimensions

Bolt Circle Diameter

10 in

Depth

12 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Single Bolt Hole(s)

0.75 in

Dimensions

60.000 in x 12 in x 44.1 in

Height

44.1 in

Length

60 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

23 in (584 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

31 in (787 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

220 lb

Width

12 in

Electrical Ratings

Creep and Leakage Distance

100 in (2540 mm)

Duty Cycle

96 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

240 kV

Maximum Discharge Voltage

  • 196 kV @ 1.5 kA
  • 204 kV @ 3 kA
  • 211 kV @ 5 kA
  • 221 kV @ 10 kA
  • 236 kV @ 20 kA
  • 260 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

182 kV

MCOV

76 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

150,000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Metal Top/Tripod Base