HUBBELL
1

MVN Arrester (98 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN120BA098AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MVN120BA098AA

Color

Brown Housing

Material

Porcelain Housing

Type

Station

Dimensions

Depth

12 in

Height

50.6 in

Width

12 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE