HUBBELL
Image of ATS-01008 N-Style Plug to RPSMA Plug Adapter
Image of ATS-01008 N-Style Plug to RPSMA Plug Adapter

N-Style Plug to RPSMA Plug Adapter

Brand:

AccelTex Solutions

Catalog ID:

ATS-01008

ATS-01008 (former catalog number ATS-NP-RPSMAP). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

Product details

General

Adapter Type

Straight

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-01008

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR62
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP3865
  • Extreme AP3965e
  • Extreme AP1130
  • Extreme AP360e
  • Extreme AP460e
  • Extreme WiNG AP7562
  • Extreme WiNG AP8163
  • Mist AP61E
  • Mist AP63E

Connector Style 1

N-Style Plug

Connector Style 2

RPSMA Plug

Durability

Greater than or equal to 500 Cycles

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

Nickel Plated Brass

Material - Contact Pin

Gold Plated Bronze

Mating

N: 5/8-24UNEF-2B and SMA: 1/4-36UNS-2B

Operating Temperature

-55 to 155 °C

Technology

802.11ac, 802.11n

UPC

662620435367

Dimensions

Dimensions

4 in x 2.25 in x 1 in

Height

1 in

Length

4 in

Width

2.25 in

Electrical Ratings

Dielectric Strength

1000 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Certifications And Compliance

Industry Standard(s)

IEC 60169-15 and IEC 60169-16

Resources and downloads

Specifications