HUBBELL
N1 45 Degree Elbow 4X4 Carbon Steel - Gray
Image of L040445 N1 45 Degree Elbow 4X4 Carbon Steel - Gray
*Representative image
Image of L040445 N1 45 Degree Elbow 4X4 Carbon Steel - Gray

N1 45 Degree Elbow 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: L040445

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel 45 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L040445

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

Finish Type

Polyester Powder

Fitting Type

45 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725391455

Dimensions

Actual Depth

7.125 in

Actual Height

7.5 in

Actual Length

7.125 in

Actual Width

4.25 in

Depth

7 in

Height

8 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

240