HUBBELL
N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized
Image of L060645G N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized
*Representative image
Image of L060645G N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: L060645G

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized 45 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L060645G

Cover Type

Hinged/Screw Cover

Finish Type

Galvanized

Fitting Type

45 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725852802

Dimensions

Actual Height

10.125 in

Actual Length

9 in

Actual Width

6.25 in

Depth

9 in

Height

10 in

Weight

3 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1