

Brand: Wiegmann
Catalog ID: L060690
Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Catalog Number
L060690
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
Finish Type
Polyester Powder
Fitting Type
90 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725392551
Actual Height
10.125 in
Actual Length
9 in
Actual Width
6.25 in
Depth
9 in
Height
10 in
Weight
5 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
80