

Brand: Wiegmann
Catalog ID: N1C303608LP
Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
Application
Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
Catalog Number
N1C303608LP
Color
Ansi-61 Gray Smooth
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725612239
Actual Depth
8.63 in
Depth
8 in
Height
36 in
Weight
75 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
5