HUBBELL
N1 Lay-In 90 Degree Elbow Inside 6X6 Carbon Steel - Gray
Image of LJWL906B N1 Lay-In 90 Degree Elbow Inside 6X6 Carbon Steel - Gray
*Representative image
Image of LJWL906B N1 Lay-In 90 Degree Elbow Inside 6X6 Carbon Steel - Gray

N1 Lay-In 90 Degree Elbow Inside 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWL906B

N1 Lay-In 90 Degree Elbow Inside 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees elbow inside-opening fitting.

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWL906B

Color

Ansi-61 Gray Smooth

Finish Type

Polyester Powder

Fitting Type

90 Degrees

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725328666

Dimensions

Actual Length

12 in

Depth

12 in

Height

9 in

Weight

9 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

60