HUBBELL
N1 Lay-In Closure Plate 8X8 Carbon Steel - Gray
Image of LJWE8 N1 Lay-In Closure Plate 8X8 Carbon Steel - Gray
*Representative image
Image of LJWE8 N1 Lay-In Closure Plate 8X8 Carbon Steel - Gray

N1 Lay-In Closure Plate 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWE8

N1 Lay-In Closure Plate 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel closure plate fitting.

General

Accessory Type

Closure Plate

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWE8

Color

Ansi-61 Gray Smooth

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725329328

Dimensions

Actual Height

1.25 in

Actual Length

10.5 in

Actual Width

10.5 in

Depth

11 in

Height

1 in

Weight

5 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

60