HUBBELL
N1 Lay-In Nipple 3 Inch 8X8 Carbon Steel - Gray
Image of LJWN883 N1 Lay-In Nipple 3 Inch 8X8 Carbon Steel - Gray
*Representative image
Image of LJWN883 N1 Lay-In Nipple 3 Inch 8X8 Carbon Steel - Gray

N1 Lay-In Nipple 3 Inch 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWN883

N1 Lay-In Nipple 3 Inch 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 3" nipple fitting.

General

Accessory Type

Nipple

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWN883

Color

Ansi-61 Gray Smooth

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725850648

Dimensions

Actual Depth

10.25 in

Actual Height

4.44 in

Actual Width

10.44 in

Depth

10 in

Height

4 in

Weight

6 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1