HUBBELL
Image of N1C14T N1 Quarter Turn Slot Latch - 1-Point
*Representative image
Image of N1C14T N1 Quarter Turn Slot Latch - 1-Point

N1 Quarter Turn Slot Latch - 1-Point

Brand: Wiegmann

Catalog ID: N1C14T

N1 Quarter Turn Slot Latch - 1-Point

  • Fabricated from carbon steel
  • Requires only a quarter turn to open and close the door

Requires only a quarter turn to open and close.

General

Accessory Type

Latch

Application

Designed for field installation standard NEMA 1 type enclosures.

Catalog Number

N1C14T

Color

Stainless Steel

Material

Carbon Steel

Type

Accessory

UPC

786725701902

Dimensions

Depth

3 in

Height

1 in

Weight

1 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

1

Logistics

Carton Quantity

1

Pallet Quantity

6160