HUBBELL
N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized
Image of SC080808G N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized
*Representative image
Image of SC080808G N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized
Image of SC080808G N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized
Image of SC080808G N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized
Image of SC080808G N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized

N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC080808G

N1 Screw-Cover 8X8X8 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC080808G

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Galvanized

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725842193

Dimensions

Actual Height

8.125 in

Actual Width

8.125 in

Depth

8 in

Height

8 in

Weight

7.5 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

3

Pallet Quantity

100