HUBBELL
N1 Screw-Cover - No Knockouts 12X24X6 Carbon Steel - Gray
Image of SC122406NK N1 Screw-Cover - No Knockouts 12X24X6 Carbon Steel - Gray
*Representative image
Image of SC122406NK N1 Screw-Cover - No Knockouts 12X24X6 Carbon Steel - Gray

N1 Screw-Cover - No Knockouts 12X24X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC122406NK

N1 Screw-Cover - No Knockouts 12X24X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC122406NK

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725846573

Dimensions

Actual Height

24.125 in

Actual Width

12.125 in

Depth

6 in

Height

24 in

Weight

30 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

18