HUBBELL
N1 Screw-Cover - No Knockouts 6X8X4 Carbon Steel - Gray
Image of SC060804NK N1 Screw-Cover - No Knockouts 6X8X4 Carbon Steel - Gray
*Representative image
Image of SC060804NK N1 Screw-Cover - No Knockouts 6X8X4 Carbon Steel - Gray

N1 Screw-Cover - No Knockouts 6X8X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC060804NK

N1 Screw-Cover - No Knockouts 6X8X4 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC060804NK

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725312511

Dimensions

Actual Depth

4.188 in

Actual Height

8.125 in

Actual Width

6.125 in

Depth

4 in

Height

8 in

Weight

4.2 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

5

Pallet Quantity

144