HUBBELL
N1 Screw-Cover - No Knockouts 8X8X6 Carbon Steel - Galvanized
Image of SC080806GNK N1 Screw-Cover - No Knockouts 8X8X6 Carbon Steel - Galvanized
*Representative image
Image of SC080806GNK N1 Screw-Cover - No Knockouts 8X8X6 Carbon Steel - Galvanized

N1 Screw-Cover - No Knockouts 8X8X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC080806GNK

N1 Screw-Cover - No Knockouts 8X8X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC080806GNK

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725317066

Dimensions

Actual Height

8.125 in

Actual Width

8.125 in

Depth

6 in

Height

8 in

Weight

6.6 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

3

Pallet Quantity

120