

Brand: Wiegmann
Catalog ID: S2218NK
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S2218NK
Color
Ansi-61 Gray Textured
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725876235
Actual Height
2.5 in
Actual Length
18 in
Actual Width
2.5 in
Depth
18 in
Height
3 in
Weight
3.5 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
4
Pallet Quantity
1