HUBBELL
N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Gray
Image of S8836NK N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Gray
*Representative image
Image of S8836NK N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Gray
Buy America(n) Qualified

N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S8836NK

N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S8836NK

Color

Ansi-61 Gray Smooth

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Type

Wireway

UPC

786725356317

Dimensions

Actual Length

36 in

Depth

36 in

Height

8 in

Weight

27 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

20