HUBBELL
Image of PBYX16 N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray
* Representative image
Image of PBYX16 N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray

N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBYX16

N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

Product details

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX16

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

16

Series

PBXY

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432554

Dimensions

Actual Height

13.5 in

Actual Width

12.5 in

Depth

6 in

Height

14 in

Weight

19 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions