HUBBELL
Image of WPBA12 N12 30.5MM 12 PB CONS 7.2X15.2X6.7 CS-GR
Image of WPBA12 N12 30.5MM 12 PB CONS 7.2X15.2X6.7 CS-GR

N12 30.5MM 12 PB CONS 7.2X15.2X6.7 CS-GR

Brand: Wiegmann

Catalog ID: WPBA12

N12 30.5MM 12 PB CONS 7.2X15.2X6.7 CS-GR

  • N12 30.5MM 12 PB CONS 7.2X15.2X6.7 CS-GR

Product details

General

Catalog Number

WPBA12

EU RoHS Indicator

No

UPC

786725436798

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing