

Brand: Wiegmann
Catalog ID: JWN881
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Nipple
Application
For use with JW Series feed-through wireway.
Catalog Number
JWN881
Color
Ansi-61 Gray Smooth
Finish Type
Polyester Powder
Fitting Type
Nipple
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725323913
Actual Depth
13.5 in
Actual Height
0.875 in
Depth
14 in
Height
1 in
Weight
4 lb
Width
11 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1