HUBBELL
N12 Four Door Right Flanged Disconnect 84X157.5X18
Image of WA84XM4EW18U N12 Four Door Right Flanged Disconnect 84X157.5X18
*Representative image
Image of WA84XM4EW18U N12 Four Door Right Flanged Disconnect 84X157.5X18

N12 Four Door Right Flanged Disconnect 84X157.5X18

Brand: Wiegmann

Catalog ID: WA84XM4EW18U

N12 Four Door Right Flanged Disconnect 84X157.5X18 Carbon Steel - Gray

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

  • Designed for indoor use in protecting components from dust, dirt, oil and water
  • Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

General

Application

The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.

Catalog Number

WA84XM4EW18U

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Finish Type

Polyester Powder

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Freestanding
  • Freestanding

Number of Doors (Fixed)

4

Type

Enclosure

UPC

786725415656

Dimensions

Actual Depth

18.13 in

Actual Height

84.13 in

Actual Width

157.5 in

Depth

18 in

Height

84 in

Weight

2300 lb

Width

158 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

4

Logistics

Carton Quantity

1