HUBBELL
N12 JIC Continuous Hinge 48X36X11 Carbon Steel - Gray
Image of B483611CH N12 JIC Continuous Hinge 48X36X11 Carbon Steel - Gray
*Representative image
Image of B483611CH N12 JIC Continuous Hinge 48X36X11 Carbon Steel - Gray

N12 JIC Continuous Hinge 48X36X11 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B483611CH

N12 JIC Continuous Hinge 48X36X11 Carbon Steel - Gray

Designed to house electical controls, terminals, instruments and components. Provides protection from dirt, dust, oil and water.

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Doors are sealed with poured-in-place polyurethane gasket. External screw clamps on door. Continuously hinged door is removable by pulling hinged pin. Print pocket is provided. Door and body stiffeners are provided for added rigidity. Collar studs are provided for mounting optional back panels. External mounting feet. Ground stud located in door.

General

Application

Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.

Catalog Number

B483611CH

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Type

Enclosure

UPC

786725335824

Dimensions

Depth

11 in

Height

48 in

Weight

129 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1