HUBBELL
N12 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray
Image of B121005 N12 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray
*Representative image
Image of B121005 N12 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray

N12 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B121005

N12 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray

The Hubbell Wiegmann B Series JIC box is a standard or the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil and water.

Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided to secure optional back panel. External screw clamps are quick and easy to operate. Lift off cover design. Chain holds cover to box when cover is removed. Grounding provisions provided.

General

Application

The Hubbell Wiegmann B Series JIC box is a standard of the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil, a

Catalog Number

B121005

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Lift Off

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Type

Enclosure

UPC

786725330805

Dimensions

Depth

5 in

Height

12 in

Weight

12 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

63