HUBBELL
N12 Operator Interface Consolet 20X20 304 Stainless Steel
Image of WC20C20SS N12 Operator Interface Consolet 20X20 304 Stainless Steel
*Representative image
Image of WC20C20SS N12 Operator Interface Consolet 20X20 304 Stainless Steel

N12 Operator Interface Consolet 20X20 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WC20C20SS

N12 Operator Interface Consolet 20X20 304 Stainless Steel

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

General

Application

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.

Catalog Number

WC20C20SS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • Grounding Provisions
  • Grounding Provisions

Series

WC-SS Series

Type

Console

UPC

786725849543

Dimensions

Actual Depth

13.09 in

Depth

13 in

Height

20 in

Weight

36 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1