

Brand: Wiegmann
Catalog ID: SDN12242108PL
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Catalog Number
SDN12242108PL
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Finish Type
Polyester Powder
Latches Type
2-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725862900
Actual Depth
8.13 in
Actual Width
21.38 in
Depth
8 in
Height
24 in
Weight
46 lb
Width
21 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
6