

Brand: Wiegmann
Catalog ID: RSCG060612GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060612GNK
Construction
Spot and Tack Welded
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863389
Actual Depth
12.13 in
Actual Height
6.06 in
Actual Width
6.06 in
Cubic Capacity
432 cu.in
Depth
12 in
Height
6 in
Weight
16 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
2
Pallet Quantity
180