

Brand: Wiegmann
Catalog ID: RSCG080860GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080860GNK
Construction
Spot and Tack Welded
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863563
Actual Depth
60.13 in
Actual Height
8.06 in
Cubic Capacity
3840 cu.in
Depth
60 in
Height
8 in
Weight
40 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
12