HUBBELL
N3R Screw-Cover Wall-Mount 10X12X6 Carbon Steel - Galvanized
Image of RSC101206G N3R Screw-Cover Wall-Mount 10X12X6 Carbon Steel - Galvanized
*Representative image
Image of RSC101206G N3R Screw-Cover Wall-Mount 10X12X6 Carbon Steel - Galvanized

N3R Screw-Cover Wall-Mount 10X12X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSC101206G

N3R Screw-Cover Wall-Mount 10X12X6 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge type 304 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurenthane gasket
  • External mounting plates, top and bottom of enclosure
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminak kits must be ordered separately

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC101206G

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Galvanized

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725402526

Dimensions

Cubic Capacity

720 cu.in

Depth

6 in

Height

12 in

Weight

11.6 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

5

Pallet Quantity

24