



Brand: Wiegmann
Catalog ID: RSC202408
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC202408
Color
Ansi-61 Gray Smooth
Construction
Tack Welded
Cover Type
Screw Cover
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725846023
Cubic Capacity
3840 cu.in
Depth
8 in
Height
24 in
Weight
44 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
8