HUBBELL
N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray
Image of RSC363612 N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray
*Representative image
Image of RSC363612 N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray
Image of RSC363612 N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray
Image of RSC363612 N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray

N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC363612

N3R Screw-Cover Wall-Mount 36X36X12 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 12 gauge carbon steel
  • Drip shield top and smooth seamless sides and front
  • A slip-on reversible cover is sercurely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC363612

Color

Ansi-61 Gray Textured

Construction

Tack Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725403653

Dimensions

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Weight

176 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

4