HUBBELL
N3R Screw-Cover Wall-Mount No Knockouts 15x18x6 - Galvanized
Image of RSC151806GNK N3R Screw-Cover Wall-Mount No Knockouts 15x18x6 - Galvanized
*Representative image
Image of RSC151806GNK N3R Screw-Cover Wall-Mount No Knockouts 15x18x6 - Galvanized

N3R Screw-Cover Wall-Mount No Knockouts 15x18x6 - Galvanized

Brand: Wiegmann

Catalog ID: RSC151806GNK

N3R Screw-Cover Wall-Mount No Knockouts 15X18X6 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge pre-galvanized steel
  • Drip shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC151806GNK

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725865956

Dimensions

Cubic Capacity

1620 cu.in

Depth

6 in

Height

18 in

Weight

17.5 lb

Width

15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

2

Pallet Quantity

30