HUBBELL
N4 30.5 MM 10 Deep Pushbutton Enclosure 14x6.2x4.7 - Gray
Image of PBXD10 N4 30.5 MM 10 Deep Pushbutton Enclosure 14x6.2x4.7 - Gray
*Representative image
Image of PBXD10 N4 30.5 MM 10 Deep Pushbutton Enclosure 14x6.2x4.7 - Gray

N4 30.5 MM 10 Deep Pushbutton Enclosure 14x6.2x4.7 - Gray

Brand: Wiegmann

Catalog ID: PBXD10

N4 30.5 MM 10 Deep Pushbutton Enclosure 14X6.2X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD10

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

10

Series

PBXD Series

Type

Deep Pushbutton Enclosure

UPC

786725431427

Dimensions

Actual Width

6.25 in

Depth

14 in

Height

14 in

Weight

8 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

10

Logistics

Carton Quantity

1

Pallet Quantity

48