HUBBELL
N412 Double Door Wall-Mount Ultimate 42X42X12 Carbon Steel - Gray
Image of N412D424212C N412 Double Door Wall-Mount Ultimate 42X42X12 Carbon Steel - Gray
Image of N412D424212C N412 Double Door Wall-Mount Ultimate 42X42X12 Carbon Steel - Gray
Image of N412D424212C N412 Double Door Wall-Mount Ultimate 42X42X12 Carbon Steel - Gray

N412 Double Door Wall-Mount Ultimate 42X42X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412D424212C

N412 Double Door Wall-Mount Ultimate 42X42X12 Carbon Steel - Gray

The N412D_C ULTIMATE Series Two Door enclosure is designed to house and protect electrical and electronic components in harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present.

  • Bodies and doors are fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Increased tub opening for easier access
  • Grounding provisions are provided
  • Doors are sealed with a poured in place gasket
  • Studs for mounting ULTIMATE Series back panels are provided

General

Catalog Number

N412D424212C

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Knockouts

No

Latches Type

3-Point Handle

Listings

  • cULus
  • IEC 60529

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

2

Number of Holes

4

Series

Ultimate Series

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725889778

Dimensions

Cubic Capacity

21168 cu.in

Depth

12 in

Height

42 in

Weight

187 lb

Width

42 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Number of Holes

4

Logistics

Carton Quantity

1