HUBBELL
N412 Single Door Flanged Disconnect Ultimate 20X22X8 Carbon Steel - Gray
Image of N412202208CD N412 Single Door Flanged Disconnect Ultimate 20X22X8 Carbon Steel - Gray
*Representative image
Image of N412202208CD N412 Single Door Flanged Disconnect Ultimate 20X22X8 Carbon Steel - Gray

N412 Single Door Flanged Disconnect Ultimate 20X22X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412202208CD

N412 Single Door Flanged Disconnect Ultimate 20X22X8 Carbon Steel - Gray

20X22X8 Carbon Steel - Gray

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.

Catalog Number

N412202208CD

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Polyester Powder

Knockouts

No

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725862610

Dimensions

Cubic Capacity

3520 cu.in

Depth

8 in

Height

20 in

Weight

43 lb

Width

22 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

6