HUBBELL
N412 Single Door Slope-Top Ultimate 60X36X12 Carbon Steel - Gray
Image of N412603612CST N412 Single Door Slope-Top Ultimate 60X36X12 Carbon Steel - Gray
*Representative image
Image of N412603612CST N412 Single Door Slope-Top Ultimate 60X36X12 Carbon Steel - Gray

N412 Single Door Slope-Top Ultimate 60X36X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412603612CST

N412 Single Door Slope-Top Ultimate 60X36X12 Carbon Steel - Gray

60X36X12 Carbon Steel - Gray

General

Application

Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline

Catalog Number

N412603612CST

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864539

Dimensions

Actual Depth

10.13 in

Actual Height

60 in

Actual Width

38.5 in

Cubic Capacity

25920 cu.in

Depth

12 in

Height

60 in

Weight

164 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

1