

Brand: Wiegmann
Catalog ID: PBSS1
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PBSS Series designed for areas where serious corrosion problems exist.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.
Catalog Number
PBSS1
Construction
Continuously Welded Seams
Cover Type
Pushbutton
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Material Type
304 Stainless Steel
Mounting Type
Number of Holes
1
Pushbutton Number of Holes
1
Pushbutton Size
30.5 MM
Series
PBSS Series
Type
Enclosure
UPC
786725433056
Actual Depth
2.81 in
Actual Height
3.5 in
Actual Width
3.25 in
Depth
3 in
Height
4 in
Pushbutton Size
30.5 MM
Weight
1.67 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Holes
1
Pushbutton Number of Holes
1
Carton Quantity
1
Pallet Quantity
420