

Brand: Wiegmann
Catalog ID: PBSS12
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PBSS Series designed for areas where serious corrosion problems exist.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.
Catalog Number
PBSS12
Construction
Continuously Welded Seams
Cover Type
Pushbutton
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Holes
12
Pushbutton Number of Holes
12
Pushbutton Size
30.5 MM
Series
PBSS Series
Type
Enclosure
UPC
786725433353
Actual Depth
3.09 in
Actual Height
11.75 in
Actual Width
8.5 in
Depth
3 in
Height
12 in
Pushbutton Size
30.5 MM
Weight
9 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Holes
12
Pushbutton Number of Holes
12
Carton Quantity
1
Pallet Quantity
120