

Brand: Wiegmann
Catalog ID: SSJWL456
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Elbow
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWL456
Color
Stainless Steel
Finish Type
Smooth Grained Finish
Fitting Type
45 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Fitting
UPC
786725482405
Actual Depth
9.5 in
Actual Height
7.5 in
Actual Length
9.5 in
Actual Width
9.5 in
Depth
10 in
Height
8 in
Weight
6 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1