HUBBELL
N4X Double Door Floor-Mount Clamp 74X72X24 304 Stainless Steel
Image of SSN4D747224 N4X Double Door Floor-Mount Clamp 74X72X24 304 Stainless Steel
*Representative image
Image of SSN4D747224 N4X Double Door Floor-Mount Clamp 74X72X24 304 Stainless Steel

N4X Double Door Floor-Mount Clamp 74X72X24 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4D747224

N4X Double Door Floor-Mount Clamp 74X72X24 304 Stainless Steel

This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

  • This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments
  • It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

General

Application

This two door enclosure provides industry leading protection for systems incorporating large compnents or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical

Catalog Number

SSN4D747224

Construction

Continuously Welded Seams

Knockouts

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • 12 in High Floor Stand Kit
  • 12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Series

SSN4D Series

Type

Enclosure

UPC

786725375264

Dimensions

Actual Depth

24.12 in

Actual Height

74.12 in

Actual Width

72.12 in

Cubic Capacity

127872 cu.in

Depth

24 in

Height

74 in

Weight

685 lb

Width

72 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1