

Brand: Wiegmann
Catalog ID: SSN4304810WF3PT
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Application
SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp
Catalog Number
SSN4304810WF3PT
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
2
Series
SSN4-WF3PT Series
Type
Enclosure
UPC
786725870455
Cubic Capacity
14976 cu.in
Depth
24 in
Height
12 in
Weight
127 lb
Width
52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
2
Carton Quantity
1
Pallet Quantity
1