

Brand: Wiegmann
Catalog ID: BN4121206CHSSA
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Catalog Number
BN4121206CHSSA
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
BN4-CHSSA Series
Type
Enclosure
UPC
786725842780
Actual Depth
13.63 in
Actual Height
6.38 in
Actual Width
13.63 in
Cubic Capacity
1176 cu.in
Depth
14 in
Height
6 in
Weight
13 lb
Width
14 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
36