

Brand: Wiegmann
Catalog ID: SSN4242412
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Catalog Number
SSN4242412
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Material Type
304 Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
SSN4 Series
Type
Enclosure
UPC
786725376407
Actual Depth
26.5 in
Actual Width
26.5 in
Cubic Capacity
10206 cu.in
Depth
27 in
Height
14 in
Weight
60 lb
Width
27 in
Certified Listed
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
3